FF1200R17IP5
Active and preferred
RoHS Compliant

FF1200R17IP5

1700 V, 1200 A half-bridge IGBT module

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

FF1200R17IP5
FF1200R17IP5

Product details

  • Configuration
    half-bridge
  • Dimensions (length)
    172 mm
  • Dimensions (width)
    89 mm
  • Features
    .XT Technology
  • Housing
    PrimePACK™ 2
  • IC(nom) / IF(nom)
    1200 A
  • IC max
    1200 A
  • Qualification
    Industrial
  • Technology
    IGBT5 - P5
  • VCE(sat) (Tvj=25°C typ)
    1.75 V
  • VCES / VRRM
    1700 V
  • VF (Tvj=25°C typ)
    1.8 V
  • Voltage Class max
    1700 V
OPN
FF1200R17IP5BPSA1
Product Status active and preferred
Infineon Package AG-PRIME2
Package Name N/A
Packing Size 3
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:

Product Status
Active
Infineon Package AG-PRIME2
Package Name -
Packing Size 3
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
PrimePACK™ 2 1700 V, 1200 A half-bridge IGBT module with TRENCHSTOP™ IGBT5 and .XT interconnection technology, Emitter Controlled 5 diode and NTC.

Features

  • Extended op. temp. (Tvjop = 175°C)
  • Increased output current
  • Copper Bonds
  • Sintering of chips
  • Total losses reduced by up to 20%
  • Package with CTI > 400
Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }