FD300R12KS4
not for new design
RoHS Compliant
Lead-free

FD300R12KS4

1200 V, 300 A chopper IGBT module

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

FD300R12KS4
FD300R12KS4

Product details

  • Configuration
    Chopper
  • Dimensions (length)
    106.4 mm
  • Dimensions (width)
    61.4 mm
  • Features
    Fast short tail IGBT chip
  • Housing
    62 mm
  • IC(nom) / IF(nom)
    300 A
  • IC max
    300 A
  • Qualification
    Industrial
  • Technology
    IGBT2 Fast
  • VCE(sat) (Tvj=25°C typ)
    3.2 V
  • VF (Tvj=25°C typ)
    2 V
  • Voltage Class max
    1200 V
OPN
FD300R12KS4HOSA1
Product Status not for new design
Infineon Package AG-62MMHB
Package Name N/A
Packing Size 10
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:

Product Status not for new design
Infineon Package AG-62MMHB
Package Name -
Packing Size 10
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
62 mm 1200 V, 300 A chopper IGBT module is the right choice for your design.

Features

  • For frequ. control. inverter drives
  • UL/CSA certif. with UL1557 E83336
  • Operating temperature up to 150 °C
  • Optimized switching characteristic
  • Package w/ higher current capabili.
  • RoHS compliant
Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }