FD200R12KE3P
Active and preferred
RoHS Compliant
Lead-free

FD200R12KE3P

1200 V, 200 A chopper IGBT module

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

FD200R12KE3P
FD200R12KE3P

Product details

  • Configuration
    Chopper
  • Dimensions (length)
    106.4 mm
  • Dimensions (width)
    61.4 mm
  • Features
    TIM
  • Housing
    62 mm
  • IC(nom) / IF(nom)
    200 A
  • IC max
    200 A
  • Qualification
    Industrial
  • Technology
    IGBT3 - E3
  • VCE(sat) (Tvj=25°C typ)
    1.7 V
  • VF (Tvj=25°C typ)
    1.65 V
  • Voltage Class max
    1200 V
OPN
FD200R12KE3PHOSA1
Product Status active and preferred
Infineon Package AG-62MMHB
Package Name N/A
Packing Size 8
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:

Product Status
Active
Infineon Package AG-62MMHB
Package Name -
Packing Size 8
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
62 mm 1200 V, 200 A chopper IGBT module with pre-applied Thermal Interface Material is the right choice for your design.

Features

  • Operating temperature up to 150 °C
  • UL/CSA Certif. with UL1557 E83336
  • Optimized switching softness
  • Reduced switching losses
  • High current capability
  • RoHS compliant

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }