F4-75R12KS4
Active
RoHS Compliant

F4-75R12KS4

1200 V, 75 A fourpack IGBT module
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

F4-75R12KS4
F4-75R12KS4
ea.

Product details

  • Configuration
    Fourpack
  • Dimensions (length)
    107.5 mm
  • Dimensions (width)
    45 mm
  • Housing
    EconoPACK™ 2
  • IC(nom) / IF(nom)
    75 A
  • IC max
    75 A
  • Qualification
    Industrial
  • Technology
    IGBT2 Fast
  • VCE(sat) (Tvj=25°C typ)
    3.2 V
  • VF (Tvj=25°C typ)
    2 V
  • Voltage Class max
    1200 V
OPN
F475R12KS4BPSA1
Product Status active
Infineon Package AG-ECONO2B
Package Name N/A
Packing Size 15
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package AG-ECONO2B
Package Name -
Packing Size 15
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
EconoPACK™ 2 1200V fourpack IGBT module with the fast IGBT2 for high-frequency switching and NTC

Features

  • High power density
  • Established Econo module concept
  • Integ. temperature sensor available
  • Low stray inductance module design
  • RoHS compliant

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }