F3L75R12W1H3_B11
Active and preferred
RoHS Compliant

F3L75R12W1H3_B11

1200 V, 75 A 3-level IGBT module
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

F3L75R12W1H3_B11
F3L75R12W1H3_B11
ea.

Product details

  • Configuration
    3-level
  • Dimensions (length)
    48 mm
  • Dimensions (width)
    33.8 mm
  • Features
    PressFIT, Phase leg
  • Housing
    EasyPACK™ 1B
  • IC(nom) / IF(nom)
    75 A
  • IC max
    75 A
  • Qualification
    Industrial
  • Technology
    IGBT3 - H3
  • VCE(sat) (Tvj=25°C typ)
    1.45 V
  • VF (Tvj=25°C typ)
    2.15 V
  • Voltage Class max
    1200 V
OPN
F3L75R12W1H3B11BPSA1
Product Status active and preferred
Infineon Package AG-EASY1B
Package Name N/A
Packing Size 24
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package AG-EASY1B
Package Name -
Packing Size 24
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
EasyPACK™ 1B 1200 V, 75 A 3-level phase leg IGBT module with active "Neutral Point Clamp 2" topology, NTC, High Speed IGBT H3 and PressFIT Contact Technology.

Features

  • High Speed IGBT H3
  • Low inductive design
  • Low switching losses
  • Compact design
  • PressFIT contact technology
  • Integrated mounting clamps
  • Rugged mounting
Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }