F3L400R12PT4P_B26
Active and preferred
RoHS Compliant

F3L400R12PT4P_B26

1200 V, 400 A 3-level IGBT module
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

F3L400R12PT4P_B26
F3L400R12PT4P_B26
ea.

Product details

  • Configuration
    3-level
  • Dimensions (length)
    130 mm
  • Dimensions (width)
    70.6 mm
  • Features
    TIM, PressFIT, Phase leg
  • Housing
    EconoPACK™ 4
  • IC(nom) / IF(nom)
    400 A
  • IC max
    400 A
  • Qualification
    Industrial
  • Technology
    IGBT4 - T4
  • VCE(sat) (Tvj=25°C typ)
    1.75 V
  • VF (Tvj=25°C typ)
    1.55 V
  • Voltage Class max
    1200 V
OPN
F3L400R12PT4PB26BOSA1
Product Status active and preferred
Infineon Package AG-ECONO4
Package Name N/A
Packing Size 6
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package AG-ECONO4
Package Name -
Packing Size 6
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
EconoPACK™ 4 1200 V 3-level phase leg IGBT module with fast Trench/Fieldstop IGBT4, "Neutral Point Clamp 2" topology, PressFIT Contact Technology and pre-applied Thermal Interface Material .

Features

  • Extended op. temperature T vj op
  • Low switching losses
  • Low VCEsat
  • T vj op = 150°C
  • VCEsatwith positive temp. coeffi.
  • Isolated base plate
  • Compact Design
  • Standard housing

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }