F3L400R10W3S7_B11
Active and preferred
RoHS Compliant

F3L400R10W3S7_B11

950 V, 400 A 3-level IGBT module
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

F3L400R10W3S7_B11
F3L400R10W3S7_B11
ea.

Product details

  • Configuration
    3-level
  • Dimensions (width)
    62 mm
  • Dimensions (length)
    109.9 mm
  • Features
    Phase leg, PressFIT
  • Housing
    EasyPACK™ 3B
  • IC(nom) / IF(nom)
    400 A
  • IC max
    400 A
  • Qualification
    Industrial
  • Technology
    IGBT7 - S7
  • VCE(sat) (Tvj=25°C typ)
    1.4 V
  • VCES / VRRM
    950 V
  • VF (Tvj=25°C typ)
    2.33 V
  • Voltage Class max
    950 V
OPN
F3L400R10W3S7B11BPSA1
Product Status active and preferred
Infineon Package AG-EASY3B
Package Name N/A
Packing Size 8
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package AG-EASY3B
Package Name -
Packing Size 8
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
EasyPACK™ 3B 950 V, 400 A ANPC (active neutral point clamping) IGBT module with TRENCHSTOP™ IGBT7 , Emitter Controlled diode, NTC and PressFIT contact technology . Together with FS3L200R10W3S7F_B11 , it provides a total solution for 1500 V 3-phase PV string inverters.

Features

  • Extremly low switching loss and
  • Soft turn-off behavior
  • 950 V rapid diode
  • 3-level topology
  • Reduces filter size, weight & cost
  • CTI>400
  • Mechanical concept reduces Rthjh
  • Tvj op = 150°C
  • Baseplate less design
  • PressFIT pins
Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }