F3L300R12MT4P_B22 1200 V, 300 A 3-level IGBT module
Overview
EconoDUAL™ 3 1200 V 3-level phase leg IGBT module with Trench/Fieldstop IGBT4, Emitter Controlled HE Diode, 3-Level NPC1 upper switch (F3L300R12MT4P_B23 lower switch) and pre-applied Thermal Interface Material.
Summary of Features
- Extended Operation Temperature T vj op
- Low Switching Losses
- Low VCE(sat)
- Unbeatable Robustness
- T vj op = 150°C
- VCE(sat) with positive Temperature Coefficient
- Isolated Base Plate
- Standard Housing
Benefits
- Compact module concept
- Optimized customer’s development cycle time and cost
- Configuration flexibility
Diagrams
Simulation
Support



