DF900R12IP4D
Active and preferred
RoHS Compliant

DF900R12IP4D

1200 V, 900 A chopper IGBT module

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

DF900R12IP4D
DF900R12IP4D

Product details

  • Configuration
    Chopper
  • Dimensions (length)
    172 mm
  • Dimensions (width)
    89 mm
  • Features
    Enlarged Diode
  • Housing
    PrimePACK™ 2
  • IC(nom) / IF(nom)
    900 A
  • IC max
    900 A
  • Qualification
    Industrial
  • Technology
    IGBT4 - P4
  • VCE(sat) (Tvj=25°C typ)
    1.7 V
  • VF (Tvj=25°C typ)
    1.65 V
  • Voltage Class max
    1200 V
OPN
DF900R12IP4DBOSA1
Product Status active and preferred
Infineon Package AG-PRIME2
Package Name N/A
Packing Size 3
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:

Product Status
Active
Infineon Package AG-PRIME2
Package Name -
Packing Size 3
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
PrimePACK™ 2 1200 V, 900 A chopper IGBT module with Trench/Fieldstop IGBT4, increased Emitter Controlled 4 diode and NTC.

Features

  • Extended operation temp. Tvj op
  • High DC stability
  • High current density
  • VCEsatwith positive temp. coeffi.
  • Low VCEsat
  • 4 kV AC 1min insulation
  • Package with CTI > 400
  • High creepage & clearance distances
  • High power & thermal cycling capab.
  • Substrate for low therm. resistance
  • UL recognized

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }