IRGB4062D
Overview
600 V, 24 A IGBT with anti-parallel diode in TO-220AB package
UltraFast 600 V, 24 A IGBT with anti-parallel diode in a TO-220AB package.
Summary of Features
- Low VCE(ON) Trench IGBT Technology
- Low switching losses
- Maximum Junction temperature 175 °C
- 5 μS short circuit SOA
- Square RBSOA
- Positive VCE(ON) Temperature co-efficient
- Positive VCE(ON) Temperature co-efficient
- Tight parameter distribution
- Lead Free Package
Benefits
- High Efficiency in a wide range of applications
- Suitable for a wide range of switching frequencies due to
Low VCE(ON) and Low Switching losses - Rugged transient Performance for increased reliability
- Excellent Current sharing in parallel operation
- Low EMI
Potential Applications
Diagrams
Support


