Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
View replacement
IKWH50N65WR6
END OF LIFE
discontinued
RoHS Compliant
Lead-free

IKWH50N65WR6

END OF LIFE
650 V, 50 A IGBT with anti-parallel diode in TO-247-3-HCC package

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

Product details

  • Eoff (Hard Switching)
    0.73 mJ
  • Eon
    1.5 mJ
  • IC (@ 25°) max
    85 A
  • IC (@ 100°) max
    50 A
  • ICpuls max
    150 A
  • IF max
    24 A
  • IFpuls max
    50 A
  • Irrm
    28.4 A
  • Package
    TO-247-3-HCC
  • Ptot max
    103 W
  • QGate
    144 nC
  • Qrr
    3000 nC
  • RGint
    0 Ω
  • RG
    22 Ω
  • Switching Frequency range
    20 kHz to 75 kHz
  • td(off)
    351 ns
  • td(on)
    40 ns
  • Technology
    TRENCHSTOP™ 5 WR6
  • tf
    24 ns
  • tr
    27 ns
  • VCE(sat)
    1.55 V
  • VCE max
    650 V
  • VF
    1.3 V
  • VGE(th)
    4 V
OPN
IKWH50N65WR6XKSA1
Product Status discontinued
Infineon Package
Package Name N/A
Packing Size 240
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:

Product Status discontinued
Infineon Package
Package Name -
Packing Size 240
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
High speed 650 V, 50 A reverse conducting TRENCHSTOP™ 5 WR6 IGBT in high creepage and clearance TO247-3-HCC package. It is specifically optimized for PFC for RAC / CAC and Welding inverter application. WR6 is offering lowest VCEsat, and Esw which allows the switching frequency up to 75 kHz. WR6 IGBT also enable more reliable design with the increased clearances and creepage distances.

Features

  • Lowest VCEsat1.4 V at 25°C
  • Monolithically integrated diode
  • Lowest Esw
  • High creepage & clearance package

Benefits

  • Improved price performance ratio
  • Optimized diode
  • Lowest switching losses
  • reliable against contamination
Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }