IKW30N65ES5
Active and preferred
RoHS Compliant
Lead-free

IKW30N65ES5

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IKW30N65ES5
IKW30N65ES5

Product details

  • Eoff (Hard Switching)
    0.32 mJ
  • Eon
    0.56 mJ
  • IC (@ 100°) max
    39.5 A
  • IC (@ 25° ) max
    62 A
  • ICpuls max
    120 A
  • IF max
    40 A
  • IFpuls max
    120 A
  • Irrm
    18 A
  • Package
    TO-247-3
  • Ptot max
    188 W
  • QGate
    70 nC
  • Qrr
    830 nC
  • RGint
    0 Ω
  • RG
    13 Ω
  • Switching Frequency
    TRENCHSTOP™5 S5 10-30 kHz
  • Switching Frequency range
    10 kHz to 30 kHz
  • td(off)
    124 ns
  • td(on)
    17 ns
  • Technology
    IGBT TRENCHSTOP™ 5
  • tf
    30 ns
  • tr
    12 ns
  • VCE(sat)
    1.35 V
  • VCE max
    650 V
  • VF
    1.45 V
  • VGE(th) range
    3.2 V to 4.8 V
  • VGE(th)
    4 V
OPN
IKW30N65ES5XKSA1
Product Status active and preferred
Infineon Package
Package Name TO247
Packing Size 240
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:

Product Status
Active
Infineon Package
Package Name TO247
Packing Size 240
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
The 650 V, 30 A hard-switching TRENCHSTOP™ 5 S5 IGBT in a TO-247 package addresses applications switching between 10 kHz and 40 kHz to deliver high efficiency, faster time-to-market cycles, circuit design complexity reduction and PCB bill of material cost optimization.

Features

  • Very low VCEsatof 1.35 V at 25°C
  • 4 times Icpulse current (100°C Tc)
  • Soft current fall characteristics
  • No tail current
  • Symmetrical, low voltage overshoot
  • Max. junction temp. Tvj= 175°C
  • Qualified acc. to JEDEC standards
  • Gate voltage under control:
  • No risk of unwanted turn-on
  • No need for gate clamping
Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }