IKD15N60RC2
Active and preferred
RoHS Compliant

IKD15N60RC2

600 V, 15 A IGBT Discrete with Reverse Conducting Drive 2-diode in TO-252 package
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IKD15N60RC2
IKD15N60RC2
ea.

Product details

  • Eoff (Hard Switching)
    0.04 mJ
  • Eon
    0.57 mJ
  • IC (@ 100°) max
    18.6 A
  • IC (@ 25°) max
    28 A
  • ICpuls max
    45 A
  • IF max
    6.6 A
  • IFpuls max
    45 A
  • Irrm
    15.3 A
  • Operating Temperature range
    -40 °C to 175 °C
  • Package
    DPAK (TO-252-3)
  • Ptot max
    57.7 W
  • QGate
    72 nC
  • Qrr
    500 nC
  • RGint
    0 Ω
  • RG
    49 Ω
  • Soft Switching
    No
  • Switching Frequency
    RC Drives 2 Series 4-20 kHz
  • Switching Frequency range
    4 kHz to 20 kHz
  • td(off)
    393 ns
  • td(on)
    16 ns
  • Technology
    IGBT RC Drives 2
  • tf
    21 ns
  • tr
    19 ns
  • tSC
    3 µs
  • VCE(sat)
    2 V
  • VCE max
    600 V
  • VF
    1.9 V
  • VGE(th)
    15 V
OPN
IKD15N60RC2ATMA1
Product Status active and preferred
Infineon Package
Package Name DPAK
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name DPAK
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
RC Drives 2 600 V, 15 A IGBT Discrete in PG-TO252-3 package. RC-D2 with the monolithically integrated diode offers improvements of the performance, controllability and reliability compared to the RC-DF.

Features

  • Improved controllability
  • Operating range up to 20 kHz
  • Humidity robust design
  • Short circuit withstand time 3 µ
  • Junction tempeture 175 °C
  • Very tight parameter distribution
  • Pb free lead plating
  • RoHS compliant
  • Complete product spectrum
  • SPICE models available

Benefits

  • Low switching losses
  • Improved controllability
  • Humidity Ruggedness improvement
  • Easy to design–drop in DPAK and SOT
  • ESD rating up to 2kV
  • Enable inverterization
Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }