IKA15N65F5
Active and preferred
RoHS Compliant
Lead-free

IKA15N65F5

650 V, 15 A IGBT with anti-parallel diode in TO-247 package
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IKA15N65F5
IKA15N65F5
ea.

Product details

  • Eoff (Hard Switching)
    0.04 mJ
  • Eon
    0.13 mJ
  • IC (@ 100°) max
    8.5 A
  • IC (@ 25° ) max
    14 A
  • ICpuls max
    45 A
  • IF max
    12.3 A
  • IFpuls max
    45 A
  • Irrm
    8 A
  • Package
    TO-220FP-3
  • Ptot max
    33.3 W
  • QGate
    38 nC
  • Qrr
    190 nC
  • RGint
    0 Ω
  • RG
    39 Ω
  • Switching Frequency
    TRENCHSTOP™5 60-120 kHz
  • Switching Frequency range
    60 kHz to 120 kHz
  • td(off)
    150 ns
  • td(on)
    150 ns
  • Technology
    IGBT TRENCHSTOP™ 5
  • tf
    16 ns
  • tr
    7 ns
  • VCE(sat)
    1.6 V
  • VCE max
    650 V
  • VF
    1.45 V
OPN
IKA15N65F5XKSA1
Product Status active and preferred
Infineon Package
Package Name FullPAK
Packing Size 500
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name FullPAK
Packing Size 500
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
High Speed 650 V, 15 A hard-switching TRENCHSTOP™ IGBT5 co-packed with RAPID 1 fast and soft anti-parallel diode in a TO-247 package, is defined as "best-in-class" IGBT.

Features

  • 650 V breakthrough voltage
  • Compared to HighSpeed 3 family:
  • Factor 2.5 lower Qg
  • Factor 2 reduced switching losses
  • 200 mV reduction in VCE(sat)
  • Co-packed with Rapid Si-diode
  • Low COES/EOSS
  • Mild positive temp. coefficient
  • Temperature stability of Vf

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }