IHW40N120R5
Active and preferred
RoHS Compliant
Lead-free

IHW40N120R5

1200 V, 40 A IGBT Discrete with anti-parallel diode in TO-247 package
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IHW40N120R5
IHW40N120R5
ea.

Product details

  • Eoff (Soft Switching)
    0.22 mJ
  • Eoff (Hard Switching)
    1.6 mJ
  • IC (@ 100°) max
    40 A
  • IC (@ 25°) max
    80 A
  • ICpuls max
    120 A
  • IF max
    80 A
  • IFpuls max
    120 A
  • Package
    TO-247-3
  • Ptot max
    394 W
  • QGate
    310 nC
  • RGint
    0 Ω
  • RG
    10 Ω
  • Switching Frequency
    RC Soft Switching Series 8-60 kHz
  • Switching Frequency range
    8 kHz to 60 kHz
  • td(off)
    420 ns
  • Technology
    IGBT RC Soft Switching
  • tf
    20 ns
  • VCE(sat)
    1.55 V
  • VCE max
    1200 V
  • VF
    1.9 V
  • VGE(th)
    5.8 V
OPN
IHW40N120R5XKSA1
Product Status active and preferred
Infineon Package
Package Name TO247
Packing Size 240
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name TO247
Packing Size 240
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
Reverse Conducting R5-H5 1200 V, 40 A IGBTs with monolithically integrated diode in TO247 package for soft switching applications and for designs which require some hard switching capabilities. The RC-H5 IGBT complement the previous generation of reverse conduction IGBTs and extend the performance leadership of the RC-H family, focusing on system efficiency and reliability.

Features

  • Reduced switching losses
  • Very low conduction losses
  • Reduced turn-on current spike < 10%
  • Tj(max)= 175°C
  • Soft current turn-off waveforms
  • Low EMI
  • Blocking voltage = 1200V

Benefits

  • Increased switching frequency
  • Lowest power dissipation
  • Better thermal management
  • Lower EMI filtering requirements
  • Reduced system costs
  • Resists capacitive peaks reliably
Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }