IHFW40N65R5S
650 V, 40 A IGBT in TO-247 advanced isolation package
Reverse Conducting R5S 650 V, 40 A IGBT discrete in TO-247 advanced isolation package. Due to the combination of the industry leading performance of the TRENCHSTOP™ 5 family and the technology innovation of the reverse conducting RC-H IGBTs, a new generation of best-in-class devices has been created. With a monolithically integrated diode, the 650 V R5S IGBTs are perfectly suited for soft switching applications such as induction cooking stoves and inverterized microwave ovens, but are also suitable for designs which require some hard switching capabilities as well.
This package eliminates the need of isolation material and enables high power density, the best thermal performance and the lowest cooling effort thanks to an effective and reliable thermal path from the IGBT die to the heatsink.
Summary of Features
- Lowest V CE(sat) and optimized E off for loss reduction up to 30% compared to previous generation
- 650V blocking voltage
- Soft commutation for improved EMI performance
- Hard switching capable
- 2500 VRMS electrical isolation, 50/60 Hz, t = 1 min
- 100 % tested isolated mounting surface
- Pb-free lead plating; RoHS compliant
- Qualified for industrial applications according to the relevant tests of JEDEC 47/20/22
Benefits
- Best-in-class efficiency, resulting in lower junction and case temperature for higher device reliability
- 50V higher voltage possible for increased reliability
- Performs well in designs with higher switching frequencies up to 40kHz
- No need to use isolation material and thermal grease
- 35% reduction in assembling time compared to standard TO-247 with Iso-foils
- Increased yield eliminating misalignments of isolation foils
- Up to 10°C lower Tc compared to standard TO-247 with isolation material
- Up to 20% Iout increase for higher power output
- Complete manufacturing process control
- Easy paralleling