Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
IGZ50N65H5
END OF LIFE
discontinued
RoHS Compliant
Lead-free

IGZ50N65H5

END OF LIFE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IGZ50N65H5
IGZ50N65H5

Product details

  • Eoff (Hard Switching)
    0.19 mJ
  • Eon
    0.41 mJ
  • IC (@ 100°) max
    54 A
  • IC (@ 25°) max
    85 A
  • ICpuls max
    200 A
  • Package
    TO-247-4
  • Ptot max
    273 W
  • QGate
    109 nC
  • RGint
    0 Ω
  • RG
    12 Ω
  • Switching Frequency
    TRENCHSTOP™5 30-100 kHz
  • Switching Frequency range
    30 kHz to 100 kHz
  • td(off)
    250 ns
  • td(on)
    20 ns
  • Technology
    IGBT TRENCHSTOP™ 5
  • tf
    21 ns
  • tr
    7 ns
  • VCE(sat)
    1.65 V
  • VCE max
    650 V
  • VGE(th) range
    3.2 V to 4.8 V
  • VGE(th)
    4 V
OPN
IGZ50N65H5XKSA1
Product Status discontinued
Infineon Package
Package Name TO247 4-pin
Packing Size 240
Packing Type TUBE
Moisture Level N/A
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:

Product Status discontinued
Infineon Package
Package Name TO247 4-pin
Packing Size 240
Packing Type TUBE
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
To further enhance the best-in-class performance of the TRENCHSTOP™ 5 IGBT technology, Infineon offers the technology in a high power package with an extra Kelvin emitter pin. The TO-247 4pin provides ultra-low inductance to the gate-emitter control loop and brings TRENCHSTOP™ 5 IGBT to the next level of best in class switching performance. The standard TO-247 package body has been taken and an extra, 4th pin, has been added to enable the Kelvin emitter configuration.

Features

  • Extremely low cont. inductance loop
  • Emitter pin for driver feedback
  • Same coll. emitter creep. dist.*
  • 20% reduced total switching losses*
  • *compared to TO-247 package

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }