Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
IGP40N65H5
END OF LIFE
discontinued
RoHS Compliant
Lead-free

IGP40N65H5

END OF LIFE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IGP40N65H5
IGP40N65H5

Product details

  • Eoff (Hard Switching)
    0.1 mJ
  • Eon
    0.36 mJ
  • IC (@ 100°) max
    46 A
  • IC (@ 25°) max
    74 A
  • ICpuls max
    120 A
  • Package
    TO-220
  • Ptot max
    255 W
  • QGate
    95 nC
  • RGint
    0 Ω
  • RG
    15 Ω
  • Switching Frequency
    TRENCHSTOP™5 30-100 kHz
  • Switching Frequency range
    30 kHz to 100 kHz
  • td(off)
    160 ns
  • td(on)
    19 ns
  • Technology
    IGBT TRENCHSTOP™ 5
  • tf
    16 ns
  • tr
    13 ns
  • VCE(sat)
    1.6 V
  • VCE max
    650 V
OPN
IGP40N65H5XKSA1
Product Status discontinued
Infineon Package
Package Name TO220
Packing Size 500
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:

Product Status discontinued
Infineon Package
Package Name TO220
Packing Size 500
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Infineon’s new TRENCHSTOP™5 IGBT technology redefines “Best-in-class” IGBT by providing unmatched performance in terms of efficiency for hard switching applications. The new family is a major breakthrough in IGBT innovation to match the market’s high efficiency demands of tomorrow.

Features

  • 650 V breakthrough voltage
  • Compared to HighSpeed 3 family:
  • Factor 2.5 lower Q g
  • Factor 2 reduced switching losses
  • 200 mV reduction in VCE(sat)
  • Low COES/EOSS
  • Mild positive temp. coefficient
  • Temperature stability of Vf

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }