SIGC42T120C

SIGC42T120C

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

SIGC42T120C
SIGC42T120C

Product details

  • IC max
    25 A
  • ICpuls max
    75 A
  • Operating Temperature range
    -55 °C to 150 °C
  • Package
    sawn on foil
  • td(off)
    420 ns
  • td(on)
    75 ns
  • Technology
    IGBT2
  • VCE(sat) max
    3 V
  • VCE max
    1200 V
  • VDS max
    1200 V
  • VGE(th) range
    4.5 V to 6.5 V
OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
Infineon stock last updated:
Infineon's IGBT 2 family is a non punch-through IGBT technology with low switching losses and high robustness.

Features

  • Positive temperature coefficient
  • Easy paralleling
  • High robustness

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }