Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
View replacement
FS900R08A2P2_B31
END OF LIFE
discontinued
RoHS Compliant

FS900R08A2P2_B31

END OF LIFE
750 V, 900 A sixpack automotive qualified IGBT module

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

Product details

  • Applications
    eMobility, Hybrid Electric Vehicles, Drives, CAV, Aircon
  • Configuration
    Sixpack
  • Cooling Concept
    PinFin baseplate
  • Dimensions (width)
    84.5 mm
  • Dimensions (length)
    197 mm
  • Features
    PinFin
  • Housing
    HybridPACK™ 2
  • IC(nom) / IF(nom)
    900 A
  • IC max
    900 A
  • Qualification
    Automotive
  • Technology
    IGBT EDT2
  • VCE(sat) (Tvj=25°C typ)
    1.1 V
  • VCES (Tvj=25°C typ)
    750 V
  • VF (Tvj=25°C typ)
    1.4 V
  • Voltage Class max
    750 V
OPN
FS900R08A2P2B31BOSA1
Product Status discontinued
Infineon Package AG-HP2-7511
Package Name N/A
Packing Size 3
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:

Product Status discontinued
Infineon Package AG-HP2-7511
Package Name -
Packing Size 3
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
HybridPACK™ 2 750 V, 900 A 3-phase six-pack of Micro-Pattern EDT2 TRENCHSTOP™ with matching emitter controlled diode is an automotive qualified power module with direct cooled PinFin Base Plate designed for Hybrid- and Electric Vehicle applications from a power range up to 150 kW continuous power. Pin connection is enabled via Sn coated pins.

Features

  • VCEsat with positive temperature coefficient
  • Low VCEsat
  • Low switching losses
  • Low Qg and Cres
  • Low inductive design
  • T vj op = 150°C
  • Short-time extended operation temperature
  • T vj op = 175°C
  • 2.5 kV AC 1min insulation
  • Direct cooled PinFin base plate
  • High power density
  • Integrated NTC temperature sensor
  • Copper base plate
  • Isolated base plate
  • RoHS compliant

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }