FS770R08A6P2LB
Active and preferred
RoHS Compliant

FS770R08A6P2LB

750 V, 770 A sixpack automotive qualified IGBT module

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

FS770R08A6P2LB
FS770R08A6P2LB

Product details

  • Applications
    CAV, eMobility, Hybrid Electric Vehicles, Drives
  • Configuration
    Sixpack
  • Cooling Concept
    Wave baseplate
  • Dimensions (length)
    152 mm
  • Dimensions (width)
    92 mm
  • Features
    Wave Baseplate, Long Tabs
  • Housing
    HybridPACK™ Drive
  • IC(nom) / IF(nom)
    770 A
  • IC max
    1540 A
  • Launch year
    2019
  • Planned to be available until at least
    2034
  • Qualification
    Automotive
  • Technology
    IGBT EDT2
  • VCE(sat) (Tvj=25°C typ)
    1.1 V
  • VCES (Tvj=25°C typ)
    750 V
  • VF (Tvj=25°C typ)
    1.45 V
  • Voltage Class max
    750 V
OPN
FS770R08A6P2LBBPSA1
Product Status active and preferred
Infineon Package AG-HDG1RB-7511
Package Name N/A
Packing Size 6
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:

Product Status
Active
Infineon Package AG-HDG1RB-7511
Package Name -
Packing Size 6
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
The HybridPACK™ Drive module with EDT2 IGBT and Diode is an automotive qualified power module designed for Hybrid- and Electric Vehicle applications . The product FS770R08A6P2LB comes with a baseplate with bonded cooling structure.

Features

  • Blocking voltage 750V
  • Low VCEsat
  • Low Switching Losses
  • Low Qg and Cres
  • Low Inductive Design
  • Tvj op = 150°C
  • Short-time ext Op Tvj op = 175°C

Benefits

  • Compact Design
  • Integrated NTC temperature sensor
  • PressFIT Contact Technology
  • RoHS compliant
  • Mechanical guiding elements
  • Long tabs for current sense

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }