Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
FS75R07W2E3_B11A
END OF LIFE
discontinued
RoHS Compliant

FS75R07W2E3_B11A

END OF LIFE
650 V, 75 A sixpack automotive qualified IGBT module

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

FS75R07W2E3_B11A
FS75R07W2E3_B11A

Product details

  • Applications
    Hybrid Electric Vehicles, eMobility, Drives, CAV, Aircon
  • Configuration
    Sixpack
  • Cooling Concept
    Flat baseplate
  • Dimensions (width)
    42.5 mm
  • Dimensions (length)
    51 mm
  • Features
    PressFIT
  • Housing
    EasyPACK™ 2B
  • IC(nom) / IF(nom)
    75 A
  • IC max
    75 A
  • Qualification
    Automotive
  • Technology
    IGBT3 - E3
  • VCE(sat) (Tvj=25°C typ)
    1.45 V
  • VCES (Tvj=25°C typ)
    650 V
  • VF (Tvj=25°C typ)
    1.55 V
  • Voltage Class max
    650 V
OPN
FS75R07W2E3B11ABOMA1
Product Status discontinued
Infineon Package AG-EASY2BA-311
Package Name N/A
Packing Size 15
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:

Product Status discontinued
Infineon Package AG-EASY2BA-311
Package Name -
Packing Size 15
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
EasyPACK™ 2B Modules with TRENCHSTOP™ IGBT3, Emitter Controlled 3 diode and PressFIT / NTC.

Features

  • blocking voltage capability to 650V
  • Low Switching Losses
  • Low VCEsat
  • Trench IGBT 3
  • Al Substrate Low Thermal Restistance
  • High Power Density
  • Compact Design
  • PressFIT Contact tech
  • RoHS compliant
  • Rugged mounting clamps

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }