AIKW30N60CT
Active and preferred
RoHS Compliant
Lead-free

AIKW30N60CT

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

AIKW30N60CT
AIKW30N60CT
ea.

Product details

  • Budgetary Price €/1k
    3.09
  • Co-pack diode technology
    EMCON3
  • Eoff (Soft Switching)
    0.77 mJ
  • Eoff (Hard Switching)
    1.1 mJ
  • Eon
    0.69 mJ
  • IC (@ 100°) max
    30 A
  • IC (@ 25° ) max
    60 A
  • ICpuls max
    90 A
  • IF max
    60 A
  • IFpuls max
    90 A
  • Irrm
    16 A
  • Launch year
    2017
  • Package
    TO-247-3
  • Planned to be available until at least
    2033
  • Ptot max
    187 W
  • QGate
    167 nC
  • Qrr
    800 nC
  • Reflow Solderable
    No
  • Switching Frequency
    0-30 KHz
  • td(off)
    254 ns
  • td(on)
    23 ns
  • Technology
    IGBT TRENCHSTOP™
  • tf
    46 ns
  • tr
    21 ns
  • Type
    IGBT + Diode
  • VCE(sat)
    1.5 V
  • VCE max
    600 V
  • VF
    1.65 V
  • Voltage Class max
    600 V
OPN
AIKW30N60CTXKSA1
Product Status active and preferred
Infineon Package
Package Name TO-247-3
Packing Size 240
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name TO-247-3
Packing Size 240
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
Infineon's Discrete IGBT TRENCHSTOP™ and Fieldstop technology for 600V Automotive applications offers very tight parameter distribution, high ruggedness, temperature stable behavior and very high switching speed.

Features

  • Very low V CEsat1.5V (typ.)
  • Maximum junction temperature 175°C
  • Short circuit withstand time 5µs
  • Positive temp coefficient in V Cesat
  • Low EMI
  • Low gate charge
  • Soft, fast recovery Emitter HE diode
Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }