TLE7184F
not for new design
RoHS Compliant
Lead-free

TLE7184F

MOTIX™ TLE7184F is a system IC with 3-phase driver and an integrated 5V Vreg-controller to power a MCU.

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

TLE7184F
TLE7184F

Product details

  • Certifications
    Q100
  • Classification
    QM
  • Configuration
    3-phase
  • Control Interface
    PWM
  • Current Sense Amplifier
    1x CSA
  • Diagnostics
    UV, OV, OC, SCD, OT, VDD supervision
  • Driving Capability
    130nC at 20kHz
  • Features
    Deadtime Control, OPAMP, Short Circuit Protection
  • Qualification
    Automotive
  • Supply Voltage absolute max ratings
    45 V
  • Supply Voltage range
    6 V to 45 V
  • Temperature range
    -40 °C to 150 °C
  • Voltage Regulator Output
    5 V / 70 mA
OPN
TLE7184FXUMA2
Product Status not for new design
Infineon Package
Package Name N/A
Packing Size 2000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:

Product Status not for new design
Infineon Package
Package Name -
Packing Size 2000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
The MOTIX™TLE7184F is a system IC for Brushless Motor Control. It incorporates a voltage supply for a µC, a bridge driver for a B6 configuration, an application typical PWM interface. Its exposed pad package allows the usage even at high ambient temperatures.

Features

  • Drives 6 N-channel Power MOSFETs
  • 3.3 V Vreg-controller to power µC
  • Integrated switch for VDH voltage
  • Separate control input for each MOSFET
  • Adjustable dead time
  • One current sense amplifier
  • 0…94% duty cycle at 25 kHz PWM frequency

Benefits

  • Integrated system IC with PWM interface
  • Supply for 3.3V µC up to 70mA integrated
  • Fast/precise op-amp for current measure.
  • Optimized features for fan applications

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }