IR21064S
Active
RoHS Compliant
Lead-free

IR21064S

600 V high-side and low-side gate driver IC with separate pin for logic ground
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IR21064S
IR21064S
ea.

Product details

  • Channels
    2
  • Configuration
    High-side and low-side
  • Input Vcc range
    10 V to 20 V
  • Isolation Type
    Functional levelshift JI (Junction Isolated)
  • Output Current (Sink)
    0.35 A
  • Output Current (Source)
    0.2 A
  • Qualification
    Industrial
  • Turn Off Propagation Delay
    200 ns
  • Turn On Propagation Delay
    220 ns
  • VBS UVLO (On)
    8.9 V
  • VBS UVLO (Off)
    8.2 V
  • VCC UVLO (On)
    8.9 V
  • VCC UVLO (Off)
    8.2 V
  • Voltage Class
    600 V
OPN
IR21064STRPBF
Product Status active
Infineon Package
Package Name N/A
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
600 V High and Low Side Driver IC with typical 0.2 A source and 0.35 A sink currents in 14 Lead SOIC package for IGBTs and MOSFETs. Also available in 14 Lead PDIP, 8 Lead SOIC, and 8 Lead PDIP.For the newest version with our SOI technology we recommend 2ED21064S06J , providing integrated bootstrap diode, better robustness and higher switching frequency

Features

  • Floating channel for bootstrap op.
  • Fully operational to +600 V
  • Tolerant to neg. transient volt.
  • dV/dt immune
  • Gate drive supply: 10 V to 20 V
  • Undervolt. lockout for both channel
  • 3.3, 5, & 15 V logic input compati.
  • Matched prop. delay for both chan.
  • Logic & power ground +/- 5 V offset
  • Lower di/dt gate driver
  • Outputs in phase with inputs

Applications

Diagrams

Circuit_Diagramm_IR21064
Circuit_Diagramm_IR21064
Circuit_Diagramm_IR21064 Circuit_Diagramm_IR21064 Circuit_Diagramm_IR21064
Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }