2ED2109S06F
Active and preferred
RoHS Compliant
Lead-free

2ED2109S06F

650 V, 0.7 A half-bridge gate driver with integrated bootstrap diode and shutdown in DSO-8 package
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

2ED2109S06F
2ED2109S06F
ea.

Product details

  • Channels
    2
  • Configuration
    Half-Bridge
  • Input Vcc range
    10 V to 20 V
  • Isolation Type
    Functional levelshift SOI (Silicon On Insulator)
  • Output Current (Sink)
    0.7 A
  • Output Current (Source)
    0.29 A
  • Product Name
    2ED2109S06F
  • Qualification
    Industrial
  • Turn Off Propagation Delay
    200 ns
  • Turn On Propagation Delay
    740 ns
  • VBS UVLO (Off)
    7.2 V
  • VBS UVLO (On)
    8.2 V
  • VCC UVLO (Off)
    8.2 V
  • VCC UVLO (On)
    9.1 V
  • Voltage Class
    650 V
OPN
2ED2109S06FXUMA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 2
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 2
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
650 V half-bridge high speed power MOSFET and IGBT gate driver with typical 0.29 source current, and 0.7 sink current in DSO-8 package. The DSO-14 package version is also available: 2ED21094S06J .Based on Infineon’s SOI-technology , having excellent ruggedness and noise immunity against negative transient voltages on VS pin. No parasitic thyristor structures present in the device, hence no parasitic latch up at all temperature and voltage conditions.

Features

  • Op. voltages (VS node) < + 650 V
  • Neg. VS transient immunity of 100 V
  • Integr. ultra-fast bootstrap diode
  • Floating channel for bootstrap op.
  • Independent UVLO for both channels
  • IN, /SD logic input
  • Internal 540 ns dead time
  • 740 / 200 ns propagation delay
  • Maximum supply voltage of 25 V
  • Logic op. up to –11 V on VS Pin
  • Neg. voltage tol. on inputs of –5 V
  • For high side switches
Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }