Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
View replacement
IGT60R042D1
END OF LIFE
discontinued
RoHS Compliant

IGT60R042D1

END OF LIFE
600 V CoolGaN™ e-mode power transistor for high power applications in bottom side cooled power package

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

Product details

  • Green
    RoHS compliant, Halogen free
  • ID (@ TA=25°C) max
    23 A
  • IDpuls (@25°C) max
    90 A
  • Product Name
    IGT60R042D1
  • QG
    8.8 nC
  • RDS (on) (typ)
    35 mΩ
  • VDS max
    600 V
OPN
IGT60R042D1ATMA1
Product Status discontinued
Infineon Package
Package Name N/A
Packing Size 2000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:

Product Status discontinued
Infineon Package
Package Name -
Packing Size 2000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
The IGT60R042D1 enables more compact topologies and increased efficiency at higher frequency operation. It is certified through an extensive GaN-specific qualification process, exceeding industry standards. Housed in the bottom-side cooled HSOF-8 package, it is designed optimal power dissipation required in modern data centers, server , telecom , renewables and numerous other applications.

Features

  • E-mode HEMT – normally OFF
  • Ultrafast switching
  • No reverse-recovery charge
  • Capable of reverse conduction
  • Low gate charge, low output charge
  • Superior commutation ruggedness
  • JEDEC qualified (JESD47, JESD22)
  • Low dynamic RDS(on)
  • Bottom-side cooled

Benefits

  • Improves system efficiency
  • Improves power density
  • Enables higher operating frequency
  • System cost reduction savings
  • Reduces EMI
Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }