Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
View replacement
GS-065-004-1-L-TR
END OF LIFE
discontinued
RoHS Compliant
Lead-free

GS-065-004-1-L-TR

END OF LIFE
CoolGaN™ Transistor 650 V ≤ G3 for ultimate efficiency and reliability

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

Product details

  • Green
    RoHS compliant, Halogen free
  • ID (@25°C) max
    4 A
  • IDpuls (@25°C) max
    7.1 A
  • Package
    PDFN
  • QG
    0.8 nC
  • Qualification
    Industrial
  • RDS (on) (typ)
    450 mΩ
  • RDS (on) max
    570 mΩ
  • VDS max
    650 V
OPN
GS0650041LTRXUMA1
Product Status discontinued
Infineon Package
Package Name PDFN 5x6
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:

Product Status discontinued
Infineon Package
Package Name PDFN 5x6
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
The GS-065-004-1-L-TR is an enhancement mode GaN-on-Silicon power transistor. The properties of GaN allow for high current, high voltage breakdown and high switching frequency.  The GS-065-004-1-L-TR is a bottom-side cooled transistor in a 5×6 mm PDFN package that enables ideal power disspation as required in modern USB-C adapter and chargers, or other low power applications.

Features

  • E-mode HEMT – normally OFF
  • Ultrafast switching
  • No reverse-recovery charge
  • Capable of reverse conduction
  • Low gate charge, low output charge
  • Superior commutation ruggedness
  • JEDEC qualified (JESD47, JESD22)
  • Bottom-side cooled
  • Zero reverse recovery loss
  • Source Sense pad for optimal gate drive
  • Fast, controllable fall and rise times
  • RoHS 3(6+4) compliant

Benefits

  • Improves system efficiency
  • Improves power density
  • Reduces system weight
  • Enables higher operating frequency
  • System cost reduction savings
  • Reduces EMI
Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }