T4021N52TOH
Active and preferred
RoHS Compliant
Lead-free

T4021N52TOH

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

T4021N52TOH
T4021N52TOH

Product details

  • Clamping force [kn] range
    90 to 130
  • Configuration
    Electrical Triggered Phase Control Thyristor
  • Housing
    Disc dia 172mm height 35mm / Ceramic
  • ITAVM/TC [A/°C] (@180° el sin)
    3880/85
  • ITAVM
    3880 (180 ° el sin)
  • ITSM [A] (@10ms, Tvj max)
    100000
  • ITSM
    100000 A
  • rT [mΩ] (@Tvj max) max
    0.145
  • RthJC [K/kW] (@180° el sin) max
    4.5
  • tq [µs]
    550
  • Tvj [°C] max
    125
  • VDRM / VRRM [V]
    5200
  • VDRM/ VRRM (V)
    5200 V
  • VT/IT [V/kA] (@Tvj max)
    1.80/6.0
  • VT0 [V] (@Tvj max) max
    0.93
  • ∫I2dt [A²s · 103] (@10ms, Tvj max)
    50000
OPN
T4021N52TOHXPSA1
Product Status active and preferred
Infineon Package BG-T17235K-1
Package Name N/A
Packing Size 1
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:

Product Status
Active
Infineon Package BG-T17235K-1
Package Name -
Packing Size 1
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
The T4021N Phase Control Thyristor discs are assembled in high reliable, robust and hermetic sealed ceramic housings with a dia of 172mm and a height of 35mm.

Features

  • Full blocking capability 50/60 Hz
  • High DC blocking stability
  • High surge current capability
  • High turn-on di/dt capability
  • High dv/dt capability

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }