D970N06T
Active and preferred
RoHS Compliant
Lead-free

D970N06T

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

D970N06T
D970N06T
ea.

Product details

  • Clamping force [kn] range
    3.9 to 7.6
  • Configuration
    Rectifier Diodes
  • Housing
    Disc dia 42mm height 14mm / Ceramic
  • I(FSM) max
    8800 A
  • IFAVM/TC [A/°C] (@180° el sin)
    972/100
  • IFAVM/Tc
    972/100 (180 ° el sin)
  • IFSM [A] (@10ms, Tvj max)
    8800
  • rT [mΩ] (@Tvj max) max
    0.31
  • RthJC [K/kW] (@180° el sin) max
    57
  • Tvj [°C] max
    180
  • VF/IF [V/kA] (@Tvj max)
    1.45/2.3
  • VRRM [V]
    600
  • VRRM max
    600 V
  • VT0 [V] (@Tvj max) max
    0.7
  • ∫I2dt [A²s · 103] (@10ms, Tvj max)
    387
OPN
D970N06TXPSA1
Product Status active and preferred
Infineon Package BG-D4214K0-1
Package Name N/A
Packing Size 18
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package BG-D4214K0-1
Package Name -
Packing Size 18
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
The D970N Rectifier Diode discs are assembled in high reliable, robust and hermetic sealed ceramic housings with a dia of 41mm and a height of 14mm.

Features

  • Full blocking capability 50/60 Hz
  • High DC blocking stability
  • High surge current capability
  • Hermeticaly sealed ceramic package
  • High case non-rupture current

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }