D8320N06T VF
Active and preferred
RoHS Compliant
Lead-free

D8320N06T VF

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

D8320N06T VF
D8320N06T VF

Product details

  • Clamping force [kn] range
    40 to 80
  • Configuration
    Rectifier Diodes
  • Housing
    Disc dia 100mm height 26mm / Ceramic
  • I(FSM) max
    95000 A
  • IFAVM/TC [A/°C] (@180° el sin)
    8320/56
  • IFAVM/Tc
    8320/56 (180 ° el sin)
  • IFSM [A] (@10ms, Tvj max)
    95000
  • rT [mΩ] (@Tvj max) max
    0.02
  • RthJC [K/kW] (@180° el sin) max
    12.5
  • Tvj [°C] max
    180
  • VF/IF [V/kA] (@Tvj max)
    0.94/10.0
  • VRRM [V]
    600
  • VRRM max
    600 V
  • VT0 [V] (@Tvj max) max
    0.7
  • ∫I2dt [A²s · 103] (@10ms, Tvj max)
    45000
OPN
D8320N06TVFXPSA1
Product Status active and preferred
Infineon Package BG-D10026K-1
Package Name N/A
Packing Size 2
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:

Product Status
Active
Infineon Package BG-D10026K-1
Package Name -
Packing Size 2
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
The D8320N Rectifier Diode discs are assembled in high reliable, robust and hermetic sealed ceramic housings with a dia of 100mm and a height of 26mm.

Features

  • Full blocking capability 50/60 Hz
  • High DC blocking stability
  • High surge current capability
  • Hermeticaly sealed ceramic package
  • High case non-rupture current

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }