D4201N22T
Active and preferred
RoHS Compliant
Lead-free

D4201N22T

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

D4201N22T
D4201N22T

Product details

  • Clamping force [kn] range
    36 to 52
  • Configuration
    Rectifier Diodes
  • Housing
    Disc dia 120mm height 35mm / Ceramic
  • I(FSM) max
    73500 A
  • IFAVM/TC [A/°C] (@180° el sin)
    4830/100
  • IFAVM/Tc
    4830/100 (180 ° el sin)
  • IFSM [A] (@10ms, Tvj max)
    73500
  • rT [mΩ] (@Tvj max) max
    0.08
  • RthJC [K/kW] (@180° el sin) max
    9.2
  • Tvj [°C] max
    160
  • VF/IF [V/kA] (@Tvj max)
    0.94/4.0
  • VRRM [V]
    2200
  • VRRM max
    2200 V
  • VT0 [V] (@Tvj max) max
    0.67
  • ∫I2dt [A²s · 103] (@10ms, Tvj max)
    27000
OPN
D4201N22TXPSA1
Product Status active and preferred
Infineon Package BG-D12035K-1
Package Name N/A
Packing Size 1
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:

Product Status
Active
Infineon Package BG-D12035K-1
Package Name -
Packing Size 1
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
The D4201N Rectifier Diode discs are assembled in high reliable, robust and hermetic sealed ceramic housings with a dia of 120mm and a height of 35mm.

Features

  • Full blocking capability 50/60 Hz
  • High DC blocking stability
  • High surge current capability
  • Hermeticaly sealed ceramic package
  • High case non-rupture current

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }