Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
View replacement
D2200N20T VF
END OF LIFE
discontinued
RoHS Compliant
Lead-free

D2200N20T VF

END OF LIFE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

Product details

  • Clamping force [kn] range
    24 to 60
  • Configuration
    Rectifier Diodes
  • Housing
    Disc dia 74mm height 26mm / Ceramic
  • I(FSM) max
    35000 A
  • IFAVM/TC [A/°C] (@180° el sin)
    2200/100
  • IFAVM/Tc
    2200/100 (180 ° el sin)
  • IFSM [A] (@10ms, Tvj max)
    35000
  • rT [mΩ] (@Tvj max) max
    0.15
  • RthJC [K/kW] (@180° el sin) max
    17
  • Tvj [°C] max
    160
  • VF/IF [V/kA] (@Tvj max)
    1.17/2.5
  • VRRM [V]
    2000
  • VRRM max
    2000 V
  • VT0 [V] (@Tvj max) max
    0.83
  • ∫I2dt [A²s · 103] (@10ms, Tvj max)
    6125
OPN
D2200N20TVFXPSA1
Product Status discontinued
Infineon Package BG-D7526K0-1
Package Name N/A
Packing Size 4
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:

Product Status discontinued
Infineon Package BG-D7526K0-1
Package Name -
Packing Size 4
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
The D2200N Rectifier Diode discs are assembled in high reliable, robust and hermetic sealed ceramic housings with a dia of 75mm and a height of 26mm.

Features

  • Full blocking capability 50/60 Hz*
  • High DC blocking stability
  • High surge current capability
  • Hermeticaly sealed ceramic package
  • High case non-rupture current
  • *over a wide temperature range

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }