D1131SH65T
Active and preferred
RoHS Compliant
Lead-free

D1131SH65T

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

D1131SH65T
D1131SH65T
ea.

Product details

  • Clamping force [kn] range
    36 to 52
  • Configuration
    IGCT/IGBT - Freewheeling Diodes
  • Housing
    Disc dia 120mm height 26mm / Ceramic
  • I(FSM) max
    22000 A
  • IFAVM/TC [A/°C] (@180° el sin)
    1100/85
  • IFSM [A] (@10ms, Tvj max)
    22000
  • IRM [A] (@di/dt = 1000 A/µs, IFM = 2.5 kA, Tvj max) max
    1200
  • Qr [mAs] (@di/dt = 1000 A/µs, IFM = 2.5 kA, Tvj max) max
    3.5
  • rT [mΩ] (@Tvj max) max
    1.364
  • RthJC [K/kW] (@DC) max
    7.5
  • Tvj [°C] max
    140
  • VF/IF [V/kA] (@Tvj max)
    4,2/2,5
  • VR(D) [kV] (@TC = 25°)
    3.2
  • VRRM [V]
    6500
  • VRRM max
    6500 V
  • VT0 [V] (@Tvj max) max
    2.19
  • ∫I2dt [A²s · 103] (@10ms, Tvj max)
    2420
OPN
D1131SH65TXPSA1
Product Status active and preferred
Infineon Package BG-D12026K-1
Package Name N/A
Packing Size 2
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package BG-D12026K-1
Package Name -
Packing Size 2
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
The D1131SH IGCT-Diode discs are assembled in high reliable, robust and hermetic sealed ceramic housings with a dia of 120mm and a height of 26mm.

Features

  • Full blocking capability 50/60 Hz
  • High DC blocking stability
  • High surge current capability
  • High case non-rupture current
  • Soft turn-off behavior

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }