D1251S45T
Active and preferred
RoHS Compliant
Lead-free

D1251S45T

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

D1251S45T
D1251S45T

Product details

  • Clamping force [kn] range
    15 to 36
  • Configuration
    GTO - Freewheeling Diodes
  • Housing
    Disc dia 76mm height 14mm / Ceramic
  • I(FSM) max
    18000 A
  • IFAVM/TC [A/°C] (@180° el sin)
    1310/85
  • IFSM [A] (@10ms, Tvj max)
    18000
  • IRM [A] (@IF = IFAVM, di/dt = 50 A/µs) max
    800
  • rT [mΩ] (@Tvj max) max
    0.45
  • RthJC [K/kW] (@180° el sin) max
    14
  • Tvj [°C] max
    140
  • VF/IF [V/kA] (@Tvj max)
    2.5/2.5
  • VRRM [V]
    4500
  • VRRM max
    4500 V
  • VT0 [V] (@Tvj max) max
    1.25
  • ∫I2dt [A²s · 103] (@10ms, Tvj max)
    1620
OPN
D1251S45TXPSA1
Product Status active and preferred
Infineon Package E-EUPEC-0
Package Name N/A
Packing Size 6
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:

Product Status
Active
Infineon Package E-EUPEC-0
Package Name -
Packing Size 6
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
The D1251S GTO Freewheeling Diode discs are assembled in high reliable, robust and hermetic sealed ceramic housings with a dia of 76mm and a height of 14mm.

Features

  • High current
  • High blocking voltage
  • Light-triggered types available
  • Highest robustness
  • Highest reliability
  • High case non rupture current capa.

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }