IDW40E65D1
Active and preferred
RoHS Compliant
Lead-free

IDW40E65D1

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IDW40E65D1
IDW40E65D1
ea.

Product details

  • Configuration
    Single
  • I(FSM) max
    320 A
  • IF max
    80 A
  • IF
    40 A
  • IR max
    40 µA
  • Irrm
    6.9 A
  • Mounting
    THT
  • Operating Temperature range
    -40 °C to 175 °C
  • Package
    TO-247
  • Ptot max
    179 W
  • Qrr
    0.49 µC
  • RthJC max
    0.84 K/W
  • trr
    129 ns
  • VF max
    1.35 V
  • VF
    1.35 V
  • Voltage Class max
    650 V
OPN
IDW40E65D1FKSA1
Product Status active and preferred
Infineon Package
Package Name TO247
Packing Size 240
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name TO247
Packing Size 240
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
Rapid 1 switching 650 V, 40 A emitter controlled power silicon diodes in a TO-247 package is perfectly suited for Power Factor Correction (PFC) topologies, typically found in major home appliances such as air conditioners and washing machines.

Features

  • 1.35 V temperature-stable VF
  • Highest softness-factor
  • Low EMI filtering
  • Lowest Irrm
  • Low turn-on losses on boost switch
  • Switching between 18 kHz & 40 kHz
Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }