IDW15E65D2
not for new design
RoHS Compliant
Lead-free

IDW15E65D2

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IDW15E65D2
IDW15E65D2
ea.

Product details

  • Configuration
    Single
  • I(FSM) max
    100 A
  • IF max
    30 A
  • IF
    15 A
  • IR max
    40 µA
  • Irrm
    3.3 A
  • Mounting
    THT
  • Operating Temperature range
    -40 °C to 175 °C
  • Package
    TO-247
  • Ptot max
    85.7 W
  • Qrr
    0.07 nC
  • RthJC max
    1.75 K/W
  • trr
    47 ns
  • VF max
    1.6 V
  • VF
    1.6 V
  • Voltage Class max
    650 V
OPN
IDW15E65D2FKSA1
Product Status not for new design
Infineon Package
Package Name TO247
Packing Size 240
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status not for new design
Infineon Package
Package Name TO247
Packing Size 240
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
Rapid 2 switching 650 V, 15 A emitter controlled power silicon diode in a TO-247 package is designed for applications switching between 40 kHz and 100 kHz.

Features

  • Lowest reverse recovery charge
  • VF ratio for BiC performance
  • Low reverse recovery time (trr)
  • Lowest Irrm
  • Low turn-on losses on boost switch
Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }