IDP08E65D1
Active and preferred
RoHS Compliant
Lead-free

IDP08E65D1

650 V silicon power diode in TO-220 real2pin package

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IDP08E65D1
IDP08E65D1

Product details

  • Configuration
    Single
  • I(FSM) max
    64 A
  • IF max
    16 A
  • IF
    8 A
  • IR max
    40 µA
  • Irrm
    2.8 A
  • Mounting
    THT
  • Operating Temperature range
    -40 °C to 175 °C
  • Package
    TO-220
  • Ptot max
    56 W
  • Qrr
    0.17 µC
  • RthJC max
    2.69 K/W
  • trr
    80 ns
  • VF max
    1.35 V
  • VF
    1.35 V
  • Voltage Class max
    650 V
OPN
IDP08E65D1XKSA1
Product Status active and preferred
Infineon Package
Package Name TO220
Packing Size 500
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:

Product Status
Active
Infineon Package
Package Name TO220
Packing Size 500
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Rapid 1 switching 650 V, 8 A emitter controlled power silicon diodes in a TO-220 real2pin package is perfectly suited for Power Factor Correction (PFC) topologies, typically found in major home appliances such as air conditioners and washing machines.

Features

  • 1.35 V temperature-stable VF
  • Highest softness-factor
  • Low EMI filtering
  • Lowest Irrm
  • Low turn-on losses on boost switch
  • Switching between 18 kHz & 40 kHz
Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }