IDC40D120T8M
Active and preferred
RoHS Compliant
Lead-free

IDC40D120T8M

1200 V soft and fast switching diode chip

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IDC40D120T8M
IDC40D120T8M

Product details

  • I(FSM) max
    150 A
  • IF max
    75 A
  • IR max
    14 µA
  • Technology
    Emitter Controlled Diode 4 Medium Power
  • VDS max
    1200 V
  • VF
    1.7 V
OPN
IDC40D120T8MX1SA1
Product Status active
Infineon Package --
Package Name N/A
Packing Size 1
Packing Type WAFER SAWN
Moisture Level N/A
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:

Product Status
Active
Infineon Package --
Package Name -
Packing Size 1
Packing Type WAFER SAWN
Moisture Level -
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Fast switching emitter controlled diode for low / medium power modules.

Features

  • 1200 V Emitter Controlled 4 techno.
  • 110 µm chip
  • Soft, fast switching
  • Low reverse recovery charge
  • Small temperature coefficient

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }