SIDC14D60C8
Active
RoHS Compliant
Lead-free

SIDC14D60C8

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

SIDC14D60C8
SIDC14D60C8

Product details

  • I(FSM) max
    100 A
  • IF max
    50 A
  • IR max
    27 µA
  • Technology
    Emitter Controlled Diode 3
  • VDS max
    600 V
  • VF
    1.6 V
OPN
SIDC14D60C8X1SA2
Product Status active
Infineon Package --
Package Name N/A
Packing Size 1
Packing Type WAFER SAWN
Moisture Level N/A
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:

Product Status
Active
Infineon Package --
Package Name -
Packing Size 1
Packing Type WAFER SAWN
Moisture Level -
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Emitter Controlled Diode is Infineon's unique Fast Recovery Diode technology. The ultrathin wafer and Fieldstop technology makes the Emitter Controlled Diode ideally suited for consumer and industry applications as it lowers the turn-on losses of the IGBT with soft recovery. The Emitter Controlled Diode is optimized for Infineon IGBT technology.

Features

  • Soft, fast switching
  • Low reverse recovery charge
  • Small temperature coefficient

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }