IDW32G65C5B
Active
RoHS Compliant
Lead-free

IDW32G65C5B

650 V Silicon Carbide Schottky diode 16 A in TO-247 package
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IDW32G65C5B
IDW32G65C5B
ea.

Product details

  • I(FSM) max
    95 A
  • IF max
    16 A
  • IR
    0.8 µA
  • Package
    TO247
  • Ptot max
    188 W
  • QC
    23 nC
  • Qualification
    Industrial
  • RthJC
    1.2 K/W
  • VF
    1.5 V
OPN
IDW32G65C5BXKSA2
Product Status active
Infineon Package
Package Name TO247
Packing Size 240
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name TO247
Packing Size 240
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
CoolSiC™ generation 5 represents Infineon leading edge technology for the SiC Schottky Barrier diodes. Thanks to the more compact design and thinwafer technology, the family of products shows improved efficiency over all load conditions, resulting from both the improved thermal characteristics and a lower figure of merit (Q c x V f).

The CoolSiC™ Generation 5 has been designed to complement our 650V CoolMOS™ families: this ensures meeting the most stringent application requirements in this voltage range.

Features

  • V br at 650V
  • Improved figure of merit (Q c x V f)
  • No reverse recovery charge
  • Soft switching reverse recovery waveform
  • Temperature independent switching behavior
  • High operating temperature (T j max 175°C)
  • Improved surge capability
  • Pb-free lead plating

Benefits

  • Higher safety margin against overvoltage and complements CoolMOS™ offer
  • Improved efficiency over all load conditions
  • Increased efficiency compared to Silicon Diode alternatives
  • Reduced EMI compared to snappier Silicon diode reverse recovery waveform
  • Highly stable switching performance
  • Reduced cooling requirements
  • Reduced risks of thermal runaway
  • RoHS compliant
  • Very high quality and high volume manufacturing capability
Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }