IDK10G120C5
Active and preferred
RoHS Compliant
Lead-free

IDK10G120C5

1200 V Silicon Carbide Schottky diode in D²PAK real 2-pin package
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IDK10G120C5
IDK10G120C5
ea.

Product details

  • I(FSM) max
    99 A
  • IF max
    10 A
  • IR
    4 A
  • Package
    PG-TO263-2 (D2PAK)
  • Ptot max
    165 W
  • QC
    41 nC
  • Qualification
    Industrial
  • RthJC
    0.7 K/W
  • VF
    1.5 V
OPN
IDK10G120C5XTMA1
Product Status active and preferred
Infineon Package
Package Name D2PAK
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name D2PAK
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
The CoolSiC™ Schottky diodes generation 5 1200 V, 10 A is now available in a D2PAK real 2-pin package. Connecting SiC diodes in parallel and in a small device package, a high efficient system can be achieved while minimizing board space requirement. The elimination of the middle pin reduces a risk of partial discharge at high voltage and high frequency operation.

Features

  • Zero Qrr
  • No reverse recovery losses
  • High surge current capability
  • Tight forward voltage distribution
  • Temp.-independ. switching behavior
  • Low forward voltage*
  • *even at high operating temperature
  • Real two-pin package
  • 4.7 mm creepage distances
  • 4.4 mm clearance distances
Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }