IDH05G120C5
Active and preferred
RoHS Compliant
Lead-free

IDH05G120C5

1200 V Silicion Carbide Schottky diode in TO-220 real2pin package

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IDH05G120C5
IDH05G120C5

Product details

  • I(FSM) max
    59 A
  • IF max
    5 A
  • IR
    2.5 µA
  • Package
    PG-TO220-2
  • Ptot max
    109 W
  • QC
    24 nC
  • Qualification
    Industrial
  • RthJC
    1.06 K/W
  • VF
    1.5 V
OPN
IDH05G120C5XKSA1
Product Status active and preferred
Infineon Package
Package Name TO220
Packing Size 500
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:

Product Status
Active
Infineon Package
Package Name TO220
Packing Size 500
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
The CoolSiC™ Schottky diode generation 5 1200 V, 5 A in a TO-220 real2pin package, presents a leading edge technology for SiC Schottky Barrier diodes. The thin wafer technology, already introduced with G2, is now combined with a new merged pn junction improving diode surge current capabilities. The result is a series of products delivering market leading efficiency and more system reliability at an attractive cost point.

Features

  • Best-in-class forward voltage (VF)
  • No reverse recovery charge
  • Mild positive temp. depend. of VF
  • Best-in-class surge current capabi.
  • Excellent thermal performance
Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }