IDD04SG60C
not for new design
RoHS Compliant
Lead-free

IDD04SG60C

600 V Silicon Carbide Schottky diode 4 A in DPAK package
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IDD04SG60C
IDD04SG60C
ea.

Product details

  • I(FSM) max
    18 A
  • IF max
    4 A
  • IR
    0.3 µA
  • Package
    DPAK
  • Ptot max
    43 W
  • QC
    4.5 nC
  • Qualification
    Industrial
  • RthJC
    3.5 K/W
  • VF
    2.1 V
OPN
IDD04SG60CXTMA2
Product Status not for new design
Infineon Package
Package Name DPAK
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status not for new design
Infineon Package
Package Name DPAK
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
Infineon's CoolSiC™ Schottky diodes 600V G3 feature the industry’s lowest device capacitance for any given current rating, which further enhances overall system efficiency, especially at higher switching frequencies and under low load conditions. The generation 3 is based on the same technology platform as generation 2 with the introduction, at package level, of the so called diffusion soldering.

Features

  • 3d generation SiC shottky diodes
  • extreme low reverse recovery charge
  • high surge current capability
  • high temperature operation
  • optimized FOM Qc*If

Benefits

  • higher switching frequencies
  • higher power density
  • reduced cooling
  • reduced EMI
Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }