Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
View replacement
IDH03G65C5
END OF LIFE
discontinued
RoHS Compliant
Lead-free

IDH03G65C5

END OF LIFE
650 V Silicon Carbide Schottky diode 3 A in TO-220 package

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

Product details

  • I(FSM) max
    31 A
  • IF max
    3 A
  • IR
    0.2 µA
  • Package
    TO220
  • Ptot max
    42 W
  • QC
    5 nC
  • Qualification
    Industrial
  • RthJC
    2.2 K/W
  • VF
    1.5 V
OPN
IDH03G65C5XKSA2
Product Status discontinued
Infineon Package
Package Name TO220
Packing Size 500
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:

Product Status discontinued
Infineon Package
Package Name TO220
Packing Size 500
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Infineon's CoolSiC™ 650V Schottky Diodes deliver high price-performance ratio, leveraging advanced silicon carbide production facilities, a solid track record, utmost quality, and a very granular product portfolio. The latest product family of CoolSiC™ Schottky diodes G6, comes with improved system efficiency through reduced forward voltage, complementing Infineon’s 600 V and 650 V CoolMOS™ 7 superjunction MOSFET families.

Features

  • Improved figure of merit (Q c x V f)
  • No reverse recovery charge
  • Soft switching reverse recovery waveform
  • Temperature independent switching behavior
  • High operating temperature (T j max 175°C)
  • Improved surge capability
  • Pb-free lead plating

Benefits

  • Higher safety margin against overvoltage and complements CoolMOS™ offer
  • Improved efficiency over all load conditions
  • Increased efficiency compared to Silicon Diode alternatives
  • Reduced EMI compared to snappier Silicon diode reverse recovery waveform
  • Highly stable switching performance
  • Reduced cooling requirements
  • Reduced risks of thermal runaway
  • RoHS compliant
  • Very high quality and high volume manufacturing capability

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }