AIDW16S65C5

AIDW16S65C5

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

AIDW16S65C5
AIDW16S65C5

Product details

  • I(FSM) max
    95 A
  • IF max
    16 A
  • IR
    2.7 µA
  • Package
    TO-247
  • Ptot max
    93.7 W
  • QC
    23 nC
  • Qualification
    Automotive
  • RthJC
    1.24 K/W
  • VF
    1.5 V
OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
Infineon stock last updated:
The 5th Generation CoolSiC™ Automotive Schottky Diode embodies Infineon's advanced Silicon Carbide Schottky Barrier diode technology. Its compact design and thin wafer-based technology offer improved efficiency across all load conditions, with superior thermal characteristics and low figure of merit (Qc x Vf). Complementing Infineon’s IGBT and CoolMOS™ portfolio, it meets demanding application requirements in the 650V voltage class.

Features

  • Revolutionary semiconductor material - Silicon Carbide
  • Benchmark switching behavior
  • No reverse recovery/ No forward recovery
  • Temperature independent switching behavior
  • High surge current capability
  • Pb-free lead plating; RoHS compliant
  • Junction Temperature range from  -40°C to 175°C
  • System efficiency improvement over Si diodes
  • System cost / size savings due to reduced cooling requirements
  • Enabling higher frequency / increased power density solutions
  • Higher system reliability due to lower operating temperatures
  • Reduced EMI

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }