IRS27952
Active
RoHS Compliant
Lead-free

IRS27952

600V Half Bridge High Voltage Controller IC for Fixed/Variable Frequency DC-DC Resonant Converters with Overcurrent Vs Threshold Fixed at 3V
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRS27952
IRS27952
ea.

Product details

  • Adjustable Dead Time
    200-2000
  • Applications
    LCD TV, PDP TV, Telecom SMPS, PC SMPS, Home audio
  • Frequency range
    25 kHz to 500 kHz
  • ICC
    8.7 mA
  • OCP Threshold
    3 V
  • Output Current (Source)
    300 mA
  • Output Current (Sink)
    900 mA
  • Package
    8-lead SOIC
  • VCC range
    10 V to 20 V
OPN
IRS27952STRPBF
Product Status active
Infineon Package
Package Name N/A
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 2
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 2
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }