HFB20HJ20C
Active and preferred

HFB20HJ20C

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

HFB20HJ20C
HFB20HJ20C

Product details

  • Configuration
    Common Cathode
  • IF(AV) (@85°C) max
    20 A
  • IRM max
    10 µA
  • IRR max
    3.5 A
  • Language
    SPICE
  • Package
    SMD-0.5
  • Product Category
    HiRel Ultrafast Rectifiers
  • RthJC max
    4.5 K/W
  • trr max
    20 ns
  • VFM max
    1.3 V
  • Voltage Class
    100 V
  • VR max
    200 V
OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
Infineon stock last updated:
The HFB20HJ20C is a 200V 20A HiRel ultrafast common cathode diode in a SMD-0.5 package. It's optimized for high frequency power conditioning systems, reducing losses and EMI/RFI, while eliminating the need for a snubber due to its soft recovery. Ideal for power converters, motor drives, and other applications where switching losses are significant.

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }