45CIQ100
Active and preferred

45CIQ100

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

45CIQ100
45CIQ100

Product details

  • Configuration
    Common Cathode
  • IF(AV) max
    45 A
  • IRM max
    0.8 mA
  • Package
    TO-259AA
  • RthJC max
    0.42 °C/W
  • VFM (25A @125°C) max
    0.74 V
  • VFM (25A @25°C) max
    0.89 V
  • VR max
    100 V
OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
Infineon stock last updated:
IR HiRel's 45CIQ100 is a 45A 100V common cathode configuration Schottky diode in a TO-259AA package. Optimized for the lowest power loss and highest circuit efficiency in high frequency switching power supplies and resonant power converters, these diodes are reliable for space applications and other harsh environments.

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }