22CGQ045
Active and preferred

22CGQ045

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

22CGQ045
22CGQ045

Product details

  • Configuration
    Common Cathode
  • ESD Class
    Class 3A
  • IF(AV) max
    35 A
  • IRM max
    0.5 mA
  • Package
    TO-254AA
  • QPL Part Number
    1N6660CCT1
  • Qualification
    QPL
  • RthJC max
    0.625 °C/W
  • VFM (20A @125°C) max
    0.7 V
  • VFM (20A @25°C) max
    0.75 V
  • VR max
    45 V
OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
Infineon stock last updated:
IR HiRel's 22CGQ045 is a 35A 45V common cathode configuration Schottky diode in a TO-254AA package. Optimized for the lowest power loss and highest circuit efficiency in high frequency switching power supplies and resonant power converters, these diodes are reliable for space applications and other harsh environments.

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }